Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TMP126-Q1 Low-Power, 0.25°C SPI Temperature Sensor With 175°C Operation, CRC and Slew Rate Alert
1 Features
- AEC-Q100 qualified for automotive applications
- Device temperature grade-0: –55°C to 175°C ambient operating temperature
- Device HBM classification level 2
- Device CDM classification level C2b
- Function Safety Capable
- High accuracy
- ±0.25°C (maximum) from
20°C to 30°C
- ±0.3°C (maximum) from
–20°C to 85°C
- ±0.4°C (maximum) from
–40°C to 125°C
- ±0.5°C (maximum) from
–55°C to 150°C
- ±0.75°C (maximum) from
150°C to 175°C
- Fast measurement intervals with no self-heating concerns
- Supply range: 1.62 V to 5.5 V
- Factory-calibrated
- Low power consumption
- Programmable temperature alert limits
- Temperature slew rate warning
- Optional Cyclic Redundancy Check (CRC)
- 3-wire SPI interface
2 Applications
- Transmission Control Units
- On-board Chargers (OBC)
- Brake Systems
- Traction Inverters
- Vehicle Control Units (VCU)
- DC/DC Converters
- Power Distribution Units (PDU)
- Powertrain Exhaust Sensors