Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TMP139 0.5°C Accuracy, JEDEC DDR5 Grade B, Digital Temperature Sensor With I2C and I3C Interface
1 Features
- Supports JEDEC JESD302-1 DDR5 Grade B temperature
sensor
- Exceeds JEDEC temperature accuracy specification:
- ±0.25°C typical
- ±0.5°C maximum (+75°C to +95°C)
- ±0.75°C maximum (–40°C to +125°C)
- Operating temperature range: –40°C to +125°C
- Low power consumption:
- 8.3-µA typical average quiescent current
- 4.0-µA typical standby current
- I/O power supply of 1 V
- Core power supply of 1.8 V
- Two wire serial bus interface (I2C and I3C basic operation
modes)
- Up to 12.5-MHz data transfer rate in I3C basic mode
- In Band Interrupt (IBI) for alerting host
- Parity error check function for host writes
- Packet error check function for host read and writes
- 11-bit resolution: 0.25°C (1 LSB)
- Standard 6-ball DSBGA (WCSP) package with 0.5-mm pitch