Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TMP300 1.8-V, Resistor-Programmable Temperature Switch and Analog Out Temperature Sensor in SC70
1 Features
- Accuracy: ±1°C (typical at +25°C)
- Programmable trip point
- Programmable hysteresis: 5°C/10°C
- Open-drain outputs
- Low power: 110 μA (maximum)
- Wide voltage range: +1.8 V to +18 V
- Temperature range: –40°C to +125°C
- Analog out: 10mV/°C
- SC70-6 and SOT23-6 packages
2 Applications
- Power-supply systems
- DC-DC modules
- Thermal monitoring
- Electronic protection systems