Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TMP464 High-Accuracy 5-Channel (4-Remote and 1-Local) Temperature Sensor
1 Features
- 4-Channel Remote Diode Temperature Sensor
- Local and Remote Accuracy: ±0.75°C (Maximum)
- Temperature Resolution: 0.0625°C
- Supply and Logic Voltage Range: 1.7 V to 3.6 V
- 43-µA Operating Current (1 SPS, All Channels Active)
- 0.3-µA Shutdown Current
- Remote Diode: Series Resistance Cancellation,
η-Factor Correction, Offset Correction, and Diode Fault Detection
- Register Lock Function Secures Key Registers
- I2C or SMBus™ Compatible Two-Wire Interface With Pin-Programmable Address
- 16-pin VQFN Package
2 Applications
- MCU, GPU, ASIC, FPGA, DSP, and CPU Temperature Monitoring
- Telecommunication Equipment
- Servers and Personal Computers
- Cloud Ethernet Switches
- Secure Data Centers
- Highly Integrated Medical Systems
- Precision Instruments and Test Equipment
- LED Lighting Thermal Control