Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TMP63 ±1% 100-kΩ Linear Thermistor With 0402 and 0603 Package Options
1 Features
- Silicon-based thermistor with
a
positive temperature coefficient (PTC)
- Linear resistance change across
temperature
- 100-kΩ nominal resistance at 25
°C (R25)
- ±1% maximum (0 °C to 70
°C)
- Wide operating temperature of –40 °C to +150 °C
- Consistent sensitivity across
temperature
- 6400 ppm/°C TCR (25
°C)
- 0.2% typical TCR
tolerance across temperature range
- Fast thermal response time of 0.6
s (DEC)
- Long lifetime and robust performance
- Built-in fail-safe in
case of short-circuit failures
- 0.3% typical long term
sensor drift