The TMP708-Q1 is a fully-integrated, resistor- programmable temperature switch with a temperature threshold that is set by just one external resistor within the entire operating range. The TMP708-Q1 provides an open-drain, active-low output and has a 2.7-V to 5.5-V supply voltage range.
The temperature threshold accuracy is typically ±0.5°C, with a maximum of ±3.5°C (60°C to 100°C). The quiescent current consumption is typically 40 μA. Hysteresis is pin-selectable to 10°C or 30°C.
The TMP708-Q1 is available in a 5-pin, SOT-23 package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TMP708-Q1 | SOT-23 (5) | 2.90 mm x 1.60 mm |
DATE | REVISION | NOTES |
---|---|---|
December 2016 | * | Initial release. |