Refer to the PDF data sheet for device specific package drawings
The C6743 device is a low-power digital signal processor based on C674x DSP core. The device consumes significantly lower power than other members of the TMS320C6000™ platform of DSPs.
The C6743 device enables original-equipment manufacturers (OEMs) and original-design manufacturers (ODMs) to quickly bring to market devices featuring high processing performance.
The C6743 DSP core uses a two-level cache-based architecture. The Level 1 program cache (L1P) is a 32-KB direct mapped cache and the Level 1 data cache (L1D) is a 32-KB 2-way set-associative cache. The Level 2 program cache (L2P) consists of a 128-KB of memory space that is shared between program and data space. L2 memory can be configured as mapped memory, cache, or combinations of the two.
The peripheral set includes: a 10/100 Mbps Ethernet MAC (EMAC) with a management data input/output (MDIO) module; two I2C Bus interfaces; two multichannel audio serial ports (McASPs) with 14/9 serializers and FIFO buffers; two 64-bit general-purpose timers each configurable (one configurable as watchdog); up to 8 banks of 16 pins of general-purpose input/output (GPIO) with programmable interrupt/event generation modes, multiplexed with other peripherals; two UART interfaces (one with both RTS and CTS); three enhanced high-resolution pulse width modulator (eHRPWM) peripherals; three 32-bit enhanced capture (eCAP) module peripherals which can be configured as 3 capture inputs or 3 auxiliary pulse width modulator (APWM) outputs; two 32-bit enhanced quadrature encoded pulse (eQEP) peripherals; and 2 external memory interfaces (EMIFs): an asynchronous external memory interface (EMIFA) for slower memories or peripherals, and a higher speed memory interface (EMIFB) for SDRAM.
The Ethernet Media Access Controller (EMAC) provides an efficient interface between the C6743 and the network. The EMAC supports both 10Base-T and 100Base-TX, or 10 Mbps and 100 Mbps in either half- or full-duplex mode. Additionally, an MDIO interface is available for PHY configuration.
The rich peripheral set provides the ability to control external peripheral devices and communicate with external processors. For details on each of the peripherals, see the related sections later in this document and the associated peripheral reference guides.
Figure 1-1 shows the functional block diagram of the TMS320C6743 device.
This data manual revision history highlights the changes made to the SPRS565C device-specific data manual to make it an SPRS565D revision.
SEE | ADDITIONS/MODIFICATIONS/DELETIONS |
---|---|
Global | |
Section 1.1
Features |
Deleted Highlights section. Information was duplicated elsewhere in Features. |
Section 1.2
Applications |
Added NEW section. |
Section 1.3
Description |
Added NEW Device Information Table. |
Section 1.4
Functional Block Diagram |
Updated/Changed text before FBD from "...block diagram of TMS320C6747..." to "...block diagram of TMS320C6743..."
Figure 1-1, TMS320C6743 Functional Block Diagram:
|
Section 3.3.2.3
C674x CPU |
Table 3-2, C674x Cache Registers:
|
Section 3.6.17
Reserved and No Connect Terminal Functions |
Table 3-20, Reserved and No Connect Terminal Functions:
|
Section 4
Device Configuration |
Section 4.2, SYSCFG Module:
|
Section 5
Device Operating Conditions |
Section 5.2, Handling Ratings:
|
Section 5.4
Notes on Recommended Power-On Hours (POH) |
Table 5-1, Recommended Power-On Hours:
|
Section 6.10.4
EMIFA Electrical Data/Timing |
Table 6-20, EMIFA Asynchronous Memory Switching Characteristics;
|
Section 6.11.3
EMIFB Electrical Data/Timing |
Table 6-25, EMIFB SDRAM Interface Switching Characteristics:
|
Section 6.16
Multichannel Audio Serial Ports (McASP0, McASP1) |
Table 6-42, McASP Registers Accessed Through DMA Port:
|
Section 7.2
Documentation Support |
Updated/Changed "SPRUGJ0 TMS320C6743 DSP System Reference Guide" to "SPRUH90 TMS320C6743 DSP Technical Reference Manual" |
Section 7.3
Community Resources |
Added NEW section. |
Section 7.6
Glossary |
Added NEW section. |
Table 3-1 provides an overview of the C6743 Low power digital signal processor. The table shows significant features of the device, including the capacity of on-chip RAM, peripherals, and the package type with pin count.
HARDWARE FEATURES | C6743 | ||
---|---|---|---|
Peripherals
Not all peripherals pins are available at the same time (for more detail, see the Device Configurations section). |
EMIFB | SDRAM only, 16-bit bus width, up to 128 MB (PTP) | SDRAM only, 16-bit bus width, up to 128 MB (ZKB) |
EMIFA | Asynchronous (8-bit bus width) RAM, Flash, NOR, NAND | ||
Flash Card Interface | MMC and SD cards supported. | ||
EDMA3 | 32 independent channels, 8 QDMA channels, 2 Transfer controllers | ||
Timers | 2 64-Bit General Purpose (configurable as 2 separate 32-bit timers, 1 configurable as Watch Dog) | ||
UART | 2 (One with RTS and CTS flow control) | ||
SPI | One with one hardware chip select | ||
I2C | 2 (both Master/Slave) | ||
Multichannel Audio Serial Port [McASP] | 2 (each with transmit/receive, FIFO buffer, 14/9 serializers) | ||
10/100 Ethernet MAC with Management Data I/O | 1 (RMII Interface) | ||
eHRPWM | 6 Single Edge, 6 Dual Edge Symmetric, or 3 Dual Edge Asymmetric Outputs | ||
eCAP | 3 32-bit capture inputs or 3 32-bit auxiliary PWM outputs | ||
eQEP | 2 32-bit QEP channels with 4 inputs/channel | ||
General-Purpose Input/Output Port | 8 banks of 16-bit | ||
PRU Subsystem (PRUSS) | 2 Programmable PRU Cores | ||
On-Chip Memory | Size (Bytes) | 320KB RAM | |
Organization | DSP
32KB L1 Program (L1P)/Cache (up to 32KB) 32KB L1 Data (L1D)/Cache (up to 32KB) 128KB Unified Mapped RAM/Cache (L2) DSP Memories can be made accessible to EDMA3, and other peripherals. |
||
C674x CPU ID + CPU Rev ID | Control Status Register (CSR.[31:16]) | 0x1400 | |
C674x Megamodule Revision | Revision ID Register (MM_REVID[15:0]) | 0x0000 | |
JTAG BSDL_ID | DEVIDR0 register | 0x8B7DF02F (Silicon Revision 1.0)
0x8B7DF02F (Silicon Revision 1.1) 0x9B7DF02F (Silicon Revision 3.0, 2.1, and 2.0) |
|
CPU Frequency | MHz | C674x DSP 375(/200) MHz | |
Voltage | Core (V) | 1.2 V | |
I/O (V) | 3.3 V | ||
Package | 24 mm x 24 mm, 176-Pin, 0.5 mm pitch, TQFP (PTP) | 17 mm x 17 mm, 256-Ball 1 mm pitch, PBGA (ZKB) | |
Product Status(1) | Product Preview (PP),
Advance Information (AI), or Production Data (PD) |
PD |
The C674x DSP core is code-compatible with the C6000™ DSP platform and supports features of both the C64x+ and C67x+ DSP families.
The DSP Subsystem includes the following features:
The C674x Central Processing Unit (CPU) consists of eight functional units, two register files, and two data paths as shown in Figure 3-2. The two general-purpose register files (A and B) each contain 32 32-bit registers for a total of 64 registers. The general-purpose registers can be used for data or can be data address pointers. The data types supported include packed 8-bit data, packed 16-bit data, 32-bit data, 40-bit data, and 64-bit data. Values larger than 32 bits, such as 40-bit-long or 64-bit-long values are stored in register pairs, with the 32 LSBs of data placed in an even register and the remaining 8 or 32 MSBs in the next upper register (which is always an odd-numbered register).
The eight functional units (.M1, .L1, .D1, .S1, .M2, .L2, .D2, and .S2) are each capable of executing one instruction every clock cycle. The .M functional units perform all multiply operations. The .S and .L units perform a general set of arithmetic, logical, and branch functions. The .D units primarily load data from memory to the register file and store results from the register file into memory.
Each C674x .M unit can perform one of the following each clock cycle: one 32 x 32 bit multiply, one 16 x 32 bit multiply, two 16 x 16 bit multiplies, two 16 x 32 bit multiplies, two 16 x 16 bit multiplies with add/subtract capabilities, four 8 x 8 bit multiplies, four 8 x 8 bit multiplies with add operations, and four 16 x 16 multiplies with add/subtract capabilities (including a complex multiply). There is also support for Galois field multiplication for 8-bit and 32-bit data. Many communications algorithms such as FFTs and modems require complex multiplication. The complex multiply (CMPY) instruction takes four 16-bit inputs and produces a 32-bit real and a 32-bit imaginary output. There are also complex multiplies with rounding capability that produces one 32-bit packed output that contain 16-bit real and 16-bit imaginary values. The 32 x 32 bit multiply instructions provide the extended precision necessary for high-precision algorithms on a variety of signed and unsigned 32-bit data types.
The .L or (Arithmetic Logic Unit) now incorporates the ability to do parallel add/subtract operations on a pair of common inputs. Versions of this instruction exist to work on 32-bit data or on pairs of 16-bit data performing dual 16-bit add and subtracts in parallel. There are also saturated forms of these instructions.
The C674x core enhances the .S unit in several ways. On the previous cores, dual 16-bit MIN2 and MAX2 comparisons were only available on the .L units. On the C674x core they are also available on the .S unit which increases the performance of algorithms that do searching and sorting. Finally, to increase data packing and unpacking throughput, the .S unit allows sustained high performance for the quad 8-bit/16-bit and dual 16-bit instructions. Unpack instructions prepare 8-bit data for parallel 16-bit operations. Pack instructions return parallel results to output precision including saturation support.
Other new features include:
For more details on the C674x CPU and its enhancements over the C64x architecture, see the following documents:
The DSP memory map is shown in Section 3.4.
The DSP has access to the following External memories:
The DSP has access to the following DSP memories:
The C674x core uses a two-level cache-based architecture. The Level 1 Program cache (L1P) is 32 KB direct mapped cache and the Level 1 Data cache (L1D) is 32 KB 2-way set associated cache. The Level 2 memory/cache (L2) consists of a 128 KB memory space that is shared between program and data space. L2 memory can be configured as mapped memory, cache, or a combination of both.
Table 3-2 shows a memory map of the C674x CPU cache registers for the device.
HEX ADDRESS RANGE | REGISTER NAME | DESCRIPTION |
---|---|---|
0x0184 0000 | L2CFG | L2 Cache configuration register (See the Technical Reference Manual SPRUH90 for reset configuration) |
0x0184 0020 | L1PCFG | L1P Size Cache configuration register (See the Technical Reference Manual SPRUH90 for reset configuration) |
0x0184 0024 | L1PCC | L1P Freeze Mode Cache configuration register |
0x0184 0040 | L1DCFG | L1D Size Cache configuration register (See the Technical Reference Manual SPRUH90 for reset configuration) |
0x0184 0044 | L1DCC | L1D Freeze Mode Cache configuration register |
0x0184 0048 - 0x0184 0FFC | - | Reserved |
0x0184 1000 | EDMAWEIGHT | L2 EDMA access control register |
0x0184 1004 - 0x0184 1FFC | - | Reserved |
0x0184 2000 | L2ALLOC0 | L2 allocation register 0 |
0x0184 2004 | L2ALLOC1 | L2 allocation register 1 |
0x0184 2008 | L2ALLOC2 | L2 allocation register 2 |
0x0184 200C | L2ALLOC3 | L2 allocation register 3 |
0x0184 2010 - 0x0184 3FFF | - | Reserved |
0x0184 4000 | L2WBAR | L2 writeback base address register |
0x0184 4004 | L2WWC | L2 writeback word count register |
0x0184 4010 | L2WIBAR | L2 writeback invalidate base address register |
0x0184 4014 | L2WIWC | L2 writeback invalidate word count register |
0x0184 4018 | L2IBAR | L2 invalidate base address register |
0x0184 401C | L2IWC | L2 invalidate word count register |
0x0184 4020 | L1PIBAR | L1P invalidate base address register |
0x0184 4024 | L1PIWC | L1P invalidate word count register |
0x0184 4030 | L1DWIBAR | L1D writeback invalidate base address register |
0x0184 4034 | L1DWIWC | L1D writeback invalidate word count register |
0x0184 4038 | - | Reserved |
0x0184 4040 | L1DWBAR | L1D Block Writeback |
0x0184 4044 | L1DWWC | L1D Block Writeback |
0x0184 4048 | L1DIBAR | L1D invalidate base address register |
0x0184 404C | L1DIWC | L1D invalidate word count register |
0x0184 4050 - 0x0184 4FFF | - | Reserved |
0x0184 5000 | L2WB | L2 writeback all register |
0x0184 5004 | L2WBINV | L2 writeback invalidate all register |
0x0184 5008 | L2INV | L2 Global Invalidate without writeback |
0x0184 500C - 0x0184 5027 | - | Reserved |
0x0184 5028 | L1PINV | L1P Global Invalidate |
0x0184 502C - 0x0184 5039 | - | Reserved |
0x0184 5040 | L1DWB | L1D Global Writeback |
0x0184 5044 | L1DWBINV | L1D Global Writeback with Invalidate |
0x0184 5048 | L1DINV | L1D Global Invalidate without writeback |
0x0184 8000 – 0x0184 80FF | MAR0 - MAR63 | Reserved 0x0000 0000 – 0x3FFF FFFF |
0x0184 8100 – 0x0184 817F | MAR64 – MAR95 | Reserved 0x4000 0000 – 0x5FFF FFFF |
0x0184 8180 – 0x0184 8187 | MAR96 - MAR97 | Memory Attribute Registers for EMIFA Async Data (CS2) 0x6000 0000 – 0x61FF FFFF |
0x0184 8188 – 0x0184 818F | MAR98 – MAR99 | Memory Attribute Registers for EMIFA Async Data (CS3) 0x6200 0000 – 0x63FF FFFF |
0x0184 8190 – 0x0184 8197 | MAR100 – MAR101 | Reserved 0x6400 0000 – 0x65FF FFFF |
0x0184 8198 – 0x0184 819F | MAR102 – MAR103 | Reserved 0x6600 0000 – 0x67FF FFFF |
0x0184 81A0 – 0x0184 81FF | MAR104 – MAR127 | Reserved 0x6800 0000 – 0x7FFF FFFF |
0x0184 8200 | MAR128 | Reserved 0x8000 0000 – 0x81FF FFFF |
0x0184 8204 – 0x0184 82FF | MAR129 – MAR191 | Reserved 0x8200 0000 – 0xBFFF FFFF |
0x0184 8300 – 0x0184 837F | MAR192 – MAR223 | Memory Attribute Registers for EMIFB SDRAM Data (CS0) 0xC000 0000 – 0xDFFF FFFF |
0x0184 8380 – 0x0184 83FF | MAR224 – MAR255 | Reserved 0xE000 0000 – 0xFFFF FFFF |
HEX ADDRESS RANGE | REGISTER NAME | DESCRIPTION |
---|---|---|
0x0184 A000 | L2MPFAR | L2 memory protection fault address register |
0x0184 A004 | L2MPFSR | L2 memory protection fault status register |
0x0184 A008 | L2MPFCR | L2 memory protection fault command register |
0x0184 A00C - 0x0184 A0FF | - | Reserved |
0x0184 A100 | L2MPLK0 | L2 memory protection lock key bits [31:0] |
0x0184 A104 | L2MPLK1 | L2 memory protection lock key bits [63:32] |
0x0184 A108 | L2MPLK2 | L2 memory protection lock key bits [95:64] |
0x0184 A10C | L2MPLK3 | L2 memory protection lock key bits [127:96] |
0x0184 A110 | L2MPLKCMD | L2 memory protection lock key command register |
0x0184 A114 | L2MPLKSTAT | L2 memory protection lock key status register |
0x0184 A118 - 0x0184 A1FF | - | Reserved |
0x0184 A200 | L2MPPA0 | L2 memory protection page attribute register 0
(controls memory address 0x0080 0000 - 0x0080 1FFF) |
0x0184 A204 | L2MPPA1 | L2 memory protection page attribute register 1
(controls memory address 0x0080 2000 - 0x0080 3FFF) |
0x0184 A208 | L2MPPA2 | L2 memory protection page attribute register 2
(controls memory address 0x0080 4000 - 0x0080 5FFF) |
0x0184 A20C | L2MPPA3 | L2 memory protection page attribute register 3
(controls memory address 0x0080 6000 - 0x0080 7FFF) |
0x0184 A210 | L2MPPA4 | L2 memory protection page attribute register 4
(controls memory address 0x0080 8000 - 0x0080 9FFF) |
0x0184 A214 | L2MPPA5 | L2 memory protection page attribute register 5
(controls memory address 0x0080 A000 - 0x0080 BFFF) |
0x0184 A218 | L2MPPA6 | L2 memory protection page attribute register 6
(controls memory address 0x0080 C000 - 0x0080 DFFF) |
0x0184 A21C | L2MPPA7 | L2 memory protection page attribute register 7
(controls memory address 0x0080 E000 - 0x0080 FFFF) |
0x0184 A220 | L2MPPA8 | L2 memory protection page attribute register 8
(controls memory address 0x0081 0000 - 0x0081 1FFF) |
0x0184 A224 | L2MPPA9 | L2 memory protection page attribute register 9
(controls memory address 0x0081 2000 - 0x0081 3FFF) |
0x0184 A228 | L2MPPA10 | L2 memory protection page attribute register 10
(controls memory address 0x0081 4000 - 0x0081 5FFF) |
0x0184 A22C | L2MPPA11 | L2 memory protection page attribute register 11
(controls memory address 0x0081 6000 - 0x0081 7FFF) |
0x0184 A230 | L2MPPA12 | L2 memory protection page attribute register 12
(controls memory address 0x0081 8000 - 0x0081 9FFF) |
0x0184 A234 | L2MPPA13 | L2 memory protection page attribute register 13
(controls memory address 0x0081 A000 - 0x0081 BFFF) |
0x0184 A238 | L2MPPA14 | L2 memory protection page attribute register 14
(controls memory address 0x0081 C000 - 0x0081 DFFF) |
0x0184 A23C | L2MPPA15 | L2 memory protection page attribute register 15
(controls memory address 0x0081 E000 - 0x0081 FFFF) |
0x0184 A240 | L2MPPA16 | L2 memory protection page attribute register 16
(controls memory address 0x0082 0000 - 0x0082 1FFF) |
0x0184 A244 | L2MPPA17 | L2 memory protection page attribute register 17
(controls memory address 0x0082 2000 - 0x0082 3FFF) |
0x0184 A248 | L2MPPA18 | L2 memory protection page attribute register 18
(controls memory address 0x0082 4000 - 0x0082 5FFF) |
0x0184 A24C | L2MPPA19 | L2 memory protection page attribute register 19
(controls memory address 0x0082 6000 - 0x0082 7FFF) |
0x0184 A250 | L2MPPA20 | L2 memory protection page attribute register 20
(controls memory address 0x0082 8000 - 0x0082 9FFF) |
0x0184 A254 | L2MPPA21 | L2 memory protection page attribute register 21
(controls memory address 0x0082 A000 - 0x0082 BFFF) |
0x0184 A258 | L2MPPA22 | L2 memory protection page attribute register 22
(controls memory address 0x0082 C000 - 0x0082 DFFF) |
0x0184 A25C | L2MPPA23 | L2 memory protection page attribute register 23
(controls memory address 0x0082 E000 - 0x0082 FFFF) |
0x0184 A260 | L2MPPA24 | L2 memory protection page attribute register 24
(controls memory address 0x0083 0000 - 0x0083 1FFF) |
0x0184 A264 | L2MPPA25 | L2 memory protection page attribute register 25
(controls memory address 0x0083 2000 - 0x0083 3FFF) |
0x0184 A268 | L2MPPA26 | L2 memory protection page attribute register 26
(controls memory address 0x0083 4000 - 0x0083 5FFF) |
0x0184 A26C | L2MPPA27 | L2 memory protection page attribute register 27
(controls memory address 0x0083 6000 - 0x0083 7FFF) |
0x0184 A270 | L2MPPA28 | L2 memory protection page attribute register 28
(controls memory address 0x0083 8000 - 0x0083 9FFF) |
0x0184 A274 | L2MPPA29 | L2 memory protection page attribute register 29
(controls memory address 0x0083 A000 - 0x0083 BFFF) |
0x0184 A278 | L2MPPA30 | L2 memory protection page attribute register 30
(controls memory address 0x0083 C000 - 0x0083 DFFF) |
0x0184 A27C | L2MPPA31 | L2 memory protection page attribute register 31
(controls memory address 0x0083 E000 - 0x0083 FFFF) |
0x0184 A280 | L2MPPA32 | L2 memory protection page attribute register 32
(controls memory address 0x0070 0000 - 0x0070 7FFF) |
0x0184 A284 | L2MPPA33 | L2 memory protection page attribute register 33
(controls memory address 0x0070 8000 - 0x0070 FFFF) |
0x0184 A288 | L2MPPA34 | L2 memory protection page attribute register 34
(controls memory address 0x0071 0000 - 0x0071 7FFF) |
0x0184 A28C | L2MPPA35 | L2 memory protection page attribute register 35
(controls memory address 0x0071 8000 - 0x0071 FFFF) |
0x0184 A290 | L2MPPA36 | L2 memory protection page attribute register 36
(controls memory address 0x0072 0000 - 0x0072 7FFF) |
0x0184 A294 | L2MPPA37 | L2 memory protection page attribute register 37
(controls memory address 0x0072 8000 - 0x0072 FFFF) |
0x0184 A298 | L2MPPA38 | L2 memory protection page attribute register 38
(controls memory address 0x0073 0000 - 0x0073 7FFF) |
0x0184 A29C | L2MPPA39 | L2 memory protection page attribute register 39
(controls memory address 0x0073 8000 - 0x0073 FFFF) |
0x0184 A2A0 | L2MPPA40 | L2 memory protection page attribute register 40
(controls memory address 0x0074 0000 - 0x0074 7FFF) |
0x0184 A2A4 | L2MPPA41 | L2 memory protection page attribute register 41
(controls memory address 0x0074 8000 - 0x0074 FFFF) |
0x0184 A2A8 | L2MPPA42 | L2 memory protection page attribute register 42
(controls memory address 0x0075 0000 - 0x0075 7FFF) |
0x0184 A2AC | L2MPPA43 | L2 memory protection page attribute register 43
(controls memory address 0x0075 8000 - 0x0075 FFFF) |
0x0184 A2B0 | L2MPPA44 | L2 memory protection page attribute register 44
(controls memory address 0x0076 0000 - 0x0076 7FFF) |
0x0184 A2B4 | L2MPPA45 | L2 memory protection page attribute register 45
(controls memory address 0x0076 8000 - 0x0076 FFFF) |
0x0184 A2B8 | L2MPPA46 | L2 memory protection page attribute register 46
(controls memory address 0x0077 0000 - 0x0077 7FFF) |
0x0184 A2BC | L2MPPA47 | L2 memory protection page attribute register 47
(controls memory address 0x0077 8000 - 0x0077 FFFF) |
0x0184 A2C0 | L2MPPA48 | L2 memory protection page attribute register 48
(controls memory address 0x0078 0000 - 0x0078 7FFF) |
0x0184 A2C4 | L2MPPA49 | L2 memory protection page attribute register 49
(controls memory address 0x0078 8000 - 0x0078 FFFF) |
0x0184 A2C8 | L2MPPA50 | L2 memory protection page attribute register 50
(controls memory address 0x0079 0000 - 0x0079 7FFF) |
0x0184 A2CC | L2MPPA51 | L2 memory protection page attribute register 51
(controls memory address 0x0079 8000 - 0x0079 FFFF) |
0x0184 A2D0 | L2MPPA52 | L2 memory protection page attribute register 52
(controls memory address 0x007A 0000 - 0x007A 7FFF) |
0x0184 A2D4 | L2MPPA53 | L2 memory protection page attribute register 53
(controls memory address 0x007A 8000 - 0x007A FFFF) |
0x0184 A2D8 | L2MPPA54 | L2 memory protection page attribute register 54
(controls memory address 0x007B 0000 - 0x007B 7FFF) |
0x0184 A2DC | L2MPPA55 | L2 memory protection page attribute register 55
(controls memory address 0x007B 8000 - 0x007B FFFF) |
0x0184 A2E0 | L2MPPA56 | L2 memory protection page attribute register 56
(controls memory address 0x007C 0000 - 0x007C 7FFF) |
0x0184 A2E4 | L2MPPA57 | L2 memory protection page attribute register 57
(controls memory address 0x007C 8000 - 0x007C FFFF) |
0x0184 A2E8 | L2MPPA58 | L2 memory protection page attribute register 58
(controls memory address 0x007D 0000 - 0x007D 7FFF) |
0x0184 A2EC | L2MPPA59 | L2 memory protection page attribute register 59
(controls memory address 0x007D 8000 - 0x007D FFFF) |
0x0184 A2F0 | L2MPPA60 | L2 memory protection page attribute register 60
(controls memory address 0x007E 0000 - 0x007E 7FFF) |
0x0184 A2F4 | L2MPPA61 | L2 memory protection page attribute register 61
(controls memory address 0x007E 8000 - 0x007E FFFF) |
0x0184 A2F8 | L2MPPA62 | L2 memory protection page attribute register 62
(controls memory address 0x007F 0000 - 0x007F 7FFF) |
0x0184 A2FC | L2MPPA63 | L2 memory protection page attribute register 63
(controls memory address 0x007F 8000 - 0x007F FFFF) |
0x0184 A300 - 0x0184 A3FF | - | Reserved |
0x0184 A400 | L1PMPFAR | L1P memory protection fault address register |
0x0184 A404 | L1PMPFSR | L1P memory protection fault status register |
0x0184 A408 | L1PMPFCR | L1P memory protection fault command register |
0x0184 A40C - 0x0184 A4FF | - | Reserved |
0x0184 A500 | L1PMPLK0 | L1P memory protection lock key bits [31:0] |
0x0184 A504 | L1PMPLK1 | L1P memory protection lock key bits [63:32] |
0x0184 A508 | L1PMPLK2 | L1P memory protection lock key bits [95:64] |
0x0184 A50C | L1PMPLK3 | L1P memory protection lock key bits [127:96] |
0x0184 A510 | L1PMPLKCMD | L1P memory protection lock key command register |
0x0184 A514 | L1PMPLKSTAT | L1P memory protection lock key status register |
0x0184 A518 - 0x0184 A5FF | - | Reserved |
0x0184 A600 - 0x0184 A63F | - | Reserved. (1) |
0x0184 A640 | L1PMPPA16 | L1P memory protection page attribute register 16
(controls memory address 0x00E0 0000 - 0x00E0 07FF) |
0x0184 A644 | L1PMPPA17 | L1P memory protection page attribute register 17
(controls memory address 0x00E0 0800 - 0x00E0 0FFF) |
0x0184 A648 | L1PMPPA18 | L1P memory protection page attribute register 18
(controls memory address 0x00E0 1000 - 0x00E0 17FF) |
0x0184 A64C | L1PMPPA19 | L1P memory protection page attribute register 19
(controls memory address 0x00E0 1800 - 0x00E0 1FFF) |
0x0184 A650 | L1PMPPA20 | L1P memory protection page attribute register 20
(controls memory address 0x00E0 2000 - 0x00E0 27FF) |
0x0184 A654 | L1PMPPA21 | L1P memory protection page attribute register 21
(controls memory address 0x00E0 2800 - 0x00E0 2FFF) |
0x0184 A658 | L1PMPPA22 | L1P memory protection page attribute register 22
(controls memory address 0x00E0 3000 - 0x00E0 37FF) |
0x0184 A65C | L1PMPPA23 | L1P memory protection page attribute register 23
(controls memory address 0x00E0 3800 - 0x00E0 3FFF) |
0x0184 A660 | L1PMPPA24 | L1P memory protection page attribute register 24
(controls memory address 0x00E0 4000 - 0x00E0 47FF) |
0x0184 A664 | L1PMPPA25 | L1P memory protection page attribute register 25
(controls memory address 0x00E0 4800 - 0x00E0 4FFF) |
0x0184 A668 | L1PMPPA26 | L1P memory protection page attribute register 26
(controls memory address 0x00E0 5000 - 0x00E0 57FF) |
0x0184 A66C | L1PMPPA27 | L1P memory protection page attribute register 27
(controls memory address 0x00E0 5800 - 0x00E0 5FFF) |
0x0184 A670 | L1PMPPA28 | L1P memory protection page attribute register 28
(controls memory address 0x00E0 6000 - 0x00E0 67FF) |
0x0184 A674 | L1PMPPA29 | L1P memory protection page attribute register 29
(controls memory address 0x00E0 6800 - 0x00E0 6FFF) |
0x0184 A678 | L1PMPPA30 | L1P memory protection page attribute register 30
(controls memory address 0x00E0 7000 - 0x00E0 77FF) |
0x0184 A67C | L1PMPPA31 | L1P memory protection page attribute register 31
(controls memory address 0x00E0 7800 - 0x00E0 7FFF) |
0x0184 A67F – 0x0184 ABFF | - | Reserved |
0x0184 AC00 | L1DMPFAR | L1D memory protection fault address register |
0x0184 AC04 | L1DMPFSR | L1D memory protection fault status register |
0x0184 AC08 | L1DMPFCR | L1D memory protection fault command register |
0x0184 AC0C - 0x0184 ACFF | - | Reserved |
0x0184 AD00 | L1DMPLK0 | L1D memory protection lock key bits [31:0] |
0x0184 AD04 | L1DMPLK1 | L1D memory protection lock key bits [63:32] |
0x0184 AD08 | L1DMPLK2 | L1D memory protection lock key bits [95:64] |
0x0184 AD0C | L1DMPLK3 | L1D memory protection lock key bits [127:96] |
0x0184 AD10 | L1DMPLKCMD | L1D memory protection lock key command register |
0x0184 AD14 | L1DMPLKSTAT | L1D memory protection lock key status register |
0x0184 AD18 - 0x0184 ADFF | - | Reserved |
0x0184 AE00 - 0x0184 AE3F | - | Reserved. (2) |
0x0184 AE40 | L1DMPPA16 | L1D memory protection page attribute register 16
(controls memory address 0x00F0 0000 - 0x00F0 07FF) |
0x0184 AE44 | L1DMPPA17 | L1D memory protection page attribute register 17
(controls memory address 0x00F0 0800 - 0x00F0 0FFF) |
0x0184 AE48 | L1DMPPA18 | L1D memory protection page attribute register 18
(controls memory address 0x00F0 1000 - 0x00F0 17FF) |
0x0184 AE4C | L1DMPPA19 | L1D memory protection page attribute register 19
(controls memory address 0x00F0 1800 - 0x00F0 1FFF) |
0x0184 AE50 | L1DMPPA20 | L1D memory protection page attribute register 20
(controls memory address 0x00F0 2000 - 0x00F0 27FF) |
0x0184 AE54 | L1DMPPA21 | L1D memory protection page attribute register 21
(controls memory address 0x00F0 2800 - 0x00F0 2FFF) |
0x0184 AE58 | L1DMPPA22 | L1D memory protection page attribute register 22
(controls memory address 0x00F0 3000 - 0x00F0 37FF) |
0x0184 AE5C | L1DMPPA23 | L1D memory protection page attribute register 23
(controls memory address 0x00F0 3800 - 0x00F0 3FFF) |
0x0184 AE60 | L1DMPPA24 | L1D memory protection page attribute register 24
(controls memory address 0x00F0 4000 - 0x00F0 47FF) |
0x0184 AE64 | L1DMPPA25 | L1D memory protection page attribute register 25
(controls memory address 0x00F0 4800 - 0x00F0 4FFF) |
0x0184 AE68 | L1DMPPA26 | L1D memory protection page attribute register 26
(controls memory address 0x00F0 5000 - 0x00F0 57FF) |
0x0184 AE6C | L1DMPPA27 | L1D memory protection page attribute register 27
(controls memory address 0x00F0 5800 - 0x00F0 5FFF) |
0x0184 AE70 | L1DMPPA28 | L1D memory protection page attribute register 28
(controls memory address 0x00F0 6000 - 0x00F0 67FF) |
0x0184 AE74 | L1DMPPA29 | L1D memory protection page attribute register 29
(controls memory address 0x00F0 6800 - 0x00F0 6FFF) |
0x0184 AE78 | L1DMPPA30 | L1D memory protection page attribute register 30
(controls memory address 0x00F0 7000 - 0x00F0 77FF) |
0x0184 AE7C | L1DMPPA31 | L1D memory protection page attribute register 31
(controls memory address 0x00F0 7800 - 0x00F0 7FFF) |
0x0184 AE80 – 0x0185 FFFF | - | Reserved |
Note: Read/Write accesses to illegal or reserved addresses in the memory map may cause undefined behavior.
START ADDRESS | END ADDRESS | SIZE | DSP MEM MAP | EDMA MEM MAP | PRUSS MEM MAP | MASTER PERIPHERAL MEM MAP |
---|---|---|---|---|---|---|
0x0000 0000 | 0x0000 0FFF | 4K | PRUSS Local Address Space | |||
0x0000 1000 | 0x006F FFFF | |||||
0x0070 0000 | 0x007F FFFF | 1024K | DSP L2 ROM(1) | |||
0x0080 0000 | 0x0081 FFFF | |||||
0x0082 0000 | 0x0083 FFFF | 128K | DSP L2 RAM | |||
0x0084 0000 | 0x00DF FFFF | |||||
0x00E0 0000 | 0x00E0 7FFF | 32K | DSP L1P RAM | |||
0x00E0 8000 | 0x00EF FFFF | |||||
0x00F0 0000 | 0x00F0 7FFF | 32K | DSP L1D RAM | |||
0x00F0 8000 | 0x017F FFFF | |||||
0x0180 0000 | 0x0180 FFFF | 64K | DSP Interrupt Controller | |||
0x0181 0000 | 0x0181 0FFF | 4K | DSP Powerdown Controller | |||
0x0181 1000 | 0x0181 1FFF | 4K | DSP Security ID | |||
0x0181 2000 | 0x0181 2FFF | 4K | DSP Revision ID | |||
0x0181 3000 | 0x0181 FFFF | |||||
0x0182 0000 | 0x0182 FFFF | 64K | DSP EMC | |||
0x0183 0000 | 0x0183 FFFF | 64K | DSP Internal Reserved | |||
0x0184 0000 | 0x0184 FFFF | 64K | DSP Memory System | |||
0x0185 0000 | 0x01BF FFFF | |||||
0x01C0 0000 | 0x01C0 7FFF | 32K | EDMA3 CC | |||
0x01C0 8000 | 0x01C0 83FF | 1024 | EDMA3 TC0 | |||
0x01C0 8400 | 0x01C0 87FF | 1024 | EDMA3 TC1 | |||
0x01C0 8800 | 0x01C0 FFFF | |||||
0x01C1 0000 | 0x01C1 0FFF | 4K | PSC 0 | |||
0x01C1 1000 | 0x01C1 1FFF | 4K | PLL Controller | |||
0x01C1 2000 | 0x01C1 3FFF | |||||
0x01C1 4000 | 0x01C1 4FFF | 4K | BootConfig | |||
0x01C1 5000 | 0x01C1 FFFF | |||||
0x01C2 0000 | 0x01C2 0FFF | 4K | Timer64P 0 | |||
0x01C2 1000 | 0x01C2 1FFF | 4K | Timer64P 1 | |||
0x01C2 2000 | 0x01C2 2FFF | 4K | I2C 0 | |||
0x01C2 3000 | 0x01C2 FFFF | |||||
0x01C4 0000 | 0x01C4 0FFF | 4K | MMC/SD 0 | |||
0x01C4 1000 | 0x01C4 1FFF | 4K | SPI 0 | |||
0x01C4 2000 | 0x01C4 2FFF | 4K | UART 0 | |||
0x01C4 3000 | 0x01CF FFFF | |||||
0x01D0 0000 | 0x01D0 0FFF | 4K | McASP 0 Control | |||
0x01D0 1000 | 0x01D0 1FFF | 4K | McASP 0 AFIFO Ctrl | |||
0x01D0 2000 | 0x01D0 2FFF | 4K | McASP 0 Data | |||
0x01D0 3000 | 0x01D0 3FFF | |||||
0x01D0 4000 | 0x01D0 4FFF | 4K | McASP 1 Control | |||
0x01D0 5000 | 0x01D0 5FFF | 4K | McASP 1 AFIFO Ctrl | |||
0x01D0 6000 | 0x01D0 6FFF | 4K | McASP 1 Data | |||
0x01D0 7000 | 0x01D0 CFFF | |||||
0x01D0 D000 | 0x01D0 DFFF | 4K | UART2 | |||
0x01D0 E000 | 0x01E1 3FFF | |||||
0x01E1 4000 | 0x01E1 4FFF | 4K | Memory Protection Unit 1 | |||
0x01E1 5000 | 0x01E1 5FFF | 4K | Memory Protection Unit 2 | |||
0x01E1 6000 | 0x01E1 FFFF | |||||
0x01E2 0000 | 0x01E2 1FFF | 8K | EMAC Control Module RAM | |||
0x01E2 2000 | 0x01E2 2FFF | 4K | EMAC Control Module Registers | |||
0x01E2 3000 | 0x01E2 3FFF | 4K | EMAC Control Registers | |||
0x01E2 4000 | 0x01E2 4FFF | 4K | EMAC MDIO port | |||
0x01E2 5000 | 0x01E2 5FFF | |||||
0x01E2 6000 | 0x01E2 6FFF | 4K | GPIO | |||
0x01E2 7000 | 0x01E2 7FFF | 4K | PSC 1 | |||
0x01E2 8000 | 0x01E2 8FFF | 4K | 12C 1 | |||
0x01E2 9000 | 0x01EF FFFF | |||||
0x01F0 0000 | 0x01F0 0FFF | 4K | eHRPWM 0 | |||
0x01F0 1000 | 0x01F0 1FFF | 4K | HRPWM 0 | |||
0x01F0 2000 | 0x01F0 2FFF | 4K | eHRPWM 1 | |||
0x01F0 3000 | 0x01F0 3FFF | 4K | HRPWM 1 | |||
0x01F0 4000 | 0x01F0 4FFF | 4K | eHRPWM 2 | |||
0x01F0 5000 | 0x01F0 5FFF | 4K | HRPWM 2 | |||
0x01F0 6000 | 0x01F0 6FFF | 4K | ECAP 0 | |||
0x01F0 7000 | 0x01F0 7FFF | 4K | ECAP 1 | |||
0x01F0 8000 | 0x01F0 8FFF | 4K | ECAP 2 | |||
0x01F0 9000 | 0x01F0 9FFF | 4K | EQEP 0 | |||
0x01F0 A000 | 0x01F0 AFFF | 4K | EQEP 1 | |||
0x01F0 B000 | 0x116F FFFF | |||||
0x1170 0000 | 0x117F FFFF | 1024K | DSP L2 ROM(1) | |||
0x1180 0000 | 0x1181 FFFF | |||||
0x1182 0000 | 0x1183 FFFF | 128K | DSP L2 RAM | |||
0x1184 0000 | 0x11DF FFFF | |||||
0x11E0 0000 | 0x11E0 7FFF | 32K | DSP L1P RAM | |||
0x11E0 8000 | 0x11EF FFFF | |||||
0x11F0 0000 | 0x11F0 7FFF | 32K | DSP L1D RAM | |||
0x11F0 8000 | 0x5FFF FFFF | |||||
0x6000 0000 | 0x61FF FFFF | 32M | EMIFA async data (CS2) | |||
0x6200 0000 | 0x63FF FFFF | 32M | EMIFA async data (CS3) | |||
0x6400 0000 | 0x67FF FFFF | |||||
0x6800 0000 | 0x6800 7FFF | 32K | EMIFA Control Regs | |||
0x6800 8000 | 0xAFFF FFFF | |||||
0xB000 0000 | 0xB000 7FFF | 32K | EMIFB Control Regs | |||
0xB000 8000 | 0xBFFF FFFF | |||||
0xC000 0000 | 0xC7FF FFFF | 128M | EMIFB SDRAM Data | |||
0xC800 0000 | 0xFFFF FFFF |