The TPD4E02B04-Q1 is an automotive-qualified bidirectional TVS ESD protection diode array for USB Type-C and HDMI 2.0 circuit protection. The TPD4E02B04-Q1 is rated to dissipate ESD strikes up to 10 kV per ISO 10605 (330 pF, 330 Ω) ESD standard. The TPD4E02B04 is also rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4).
This device features a 0.25-pF IO capacitance per channel making it ideal for protecting high-speed interfaces up to 10 Gbps such as USB 3.1 Gen2. The low dynamic resistance and low clamping voltage ensure system level protection against transient events.
The TPD4E02B04-Q1 is offered in the industry standard USON-10 (DQA) package. The package features flow-through routing and 0.5-mm pin pitch easing implementation and reducing design time.
This device is also available without automotive qualification: TPD4E02B04.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPD4E02B04-Q1 | USON (10) | 2.50 mm × 1.00 mm |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
GND | 3 | Ground | Ground. Connect to ground |
GND | 8 | ||
IO1 | 1 | I/O | ESD protected channel |
IO2 | 2 | ||
IO3 | 4 | ||
IO4 | 5 | ||
NC | 6 | NC | Not connected; Used for optional straight-through routing. Can be left floating or grounded |
NC | 7 | ||
NC | 9 | ||
NC | 10 |