The TPS2065D power-distribution switch family is intended for applications such as USB where heavy capacitive loads and short circuits are likely to be encountered. The device can continuously deliver up to 1 A output current.
The TPS2065D limits the output current to a safe level by operating in a constant-current mode when the output load exceeds the current limit threshold. This provides a predictable fault current under all conditions. The fast overload response time eases the burden on the main 5-V supply to provide regulated power when the output is shorted. The power-switch rise and fall times are controlled to minimize current surges during turnon and turnoff.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS2065D | SOT-23 (5) | 2.90 mm × 1.60 mm |
Spacer
Spacer
Spacer
DATE | REVISION | NOTES |
---|---|---|
December 2016 | * | Initial release. |
MAXIMUM OPERATING CURRENT |
OUTPUT DISCHARGE | ENABLE |
---|---|---|
1 A | Y | High |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
EN | 4 | I | Enable input, logic high turns on power switch |
GND | 2 | — | Ground connection |
IN | 5 | PWR | Input voltage and power-switch drain; connect a 0.1-µF or greater ceramic capacitor from IN to GND close to the IC |
FLT | 3 | O | Active-low open-drain output, asserted during overcurrent, or overtemperature conditions |
OUT | 1 | PWR | Power-switch output, connect to load. |