Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS22810, 2.7-18-V, 79-mΩ On-Resistance Load Switch With Thermal Protection
1 Features
- Integrated Single Channel Load Switch
- Ambient Operating Temperature:
–40°C to +105°C
- SOT23-6 (DBV): 2-A Maximum Continuous Current 1
- WSON (DRV): 3-A Maximum Continuous Current 1
- Input Voltage Range: 2.7 V to 18 V
- Absolute Maximum Input Voltage: 20 V
- On-Resistance (RON)
- RON = 79 mΩ (typical) at VIN = 12 V
- Quiescent Current
- 62 µA (typical) at VIN = 12 V
- Shutdown Current
- 500 nA (typical) at VIN = 12 V
- Thermal Shutdown
- Undervoltage Lock-Out (UVLO)
- Adjustable Quick Output Discharge (QOD)
- Configurable Rise Time With CT Pin
- SOT23-6 Package
- 2.9-mm × 2.8-mm, 0.95-mm Pitch
1.45-mm Height (DBV)
- WSON Package
- 2-mm × 2-mm, 0.65-mm Pitch
0.75-mm Height (DRV)
- ESD Performance Tested per JESD 22
(1)
2 Applications
- HD TV
- Industrial Systems
- Set Top Box
- Surveillance systems