Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS23521: –48-V High Performance Hot Swap Controller
1 Features
- –10-V to –80-V DC Operation, –200-V Absolute Maximum
- Soft Start Cap Disconnect
- Dual Hot Swap Gate Drive
- 400-µA Gate Sourcing Current
- Dual Current Limit (based on VDS)
- 25 mV ±4% When Low VDS
- 3 mV ±25% When High VDS
- Programmable UV(±1.5%) and OV (±2%)
- Programmable Hysteresis (±11%)
- Retries After Time Out
- 16-Pin TSSOP
2 Applications
- Remote Radio Units
- Baseband Units
- Routers and Switchers
- Small Cells
- –48-V Telecommunications Infrastructure