Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS23880 Type-4 4-Pair 8-Channel PoE 2 PSE Controller with Programmable SRAM
1 Features
- IEEE 802.3bt PSE solution for PoE 2 Type 3 or Type 4 Power Over Ethernet applications
- Eight independent PSE channels
- SRAM Programmable memory
- Programmable power limiting accuracy ±3%
- Selectable 2-pair or 4-pair port power allocations
- 15.4 W, 30 W, 45 W, 60 W, 75 W or 90 W
- Single and dual signature PD compatibility
- Dedicated 14-bit integrating current ADC per port
- Inherent filtering
- Noise immune MPS for DC disconnect
- 2% Current sensing accuracy
- 100-ms Rolling port current averaging
- 1- or 3-Bit fast port shutdown input
- Auto-class discovery and power measurement
- Never Fooled 4-Point detection
- Inrush and operational foldback protection
- 425-mA and 1.25-A Selectable current limits
- Port re-mapping
- 8-Bit or 16-bit I2C communication
- Flexible processor controlled operating modes
- Auto, semi auto and manual / diagnostic
- Per Port voltage monitoring and telemetry
- –40°C to +125°C Temperature operation