Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS25940xx-Q1 2.7-V to 18-V eFuse with Integrated Short-to-Battery Protection
1 Features
- Qualified for automotive applications
- AEC-Q100 qualified with the following results:
- Device temperature grade 1: –40°C to
+125°C ambient
operating temperature range - Device HBM ESD Classification Level 2
- Device CDM ESD Classification Level C5
- 2.7-V to 18-V operating voltage, 20 V
(maximum)
- Total RON: 42 mΩ (typical)
- 0.6-A to 5.3-A adjustable current limit
(±8%)
- IMON Current indicator output
- ±8% accuracy for TPS25940-Q1/TPS25940L-Q1
- Adjustable under-, overvoltage threshold
(±2%)
- Reverse current blocking
- 1-μs reverse voltage shutoff
- Programmable dVo/dt control
- Power good and fault outputs
- Short-to-battery protection
- Short-to-ground protection
- TPS25940-Q1/TPS259401A-Q1: auto-retry
- TPS25940L-Q1: latch-off