Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS25946xx 2.7-V–23-V, 5.5-A, 28-mΩ eFuse with Bidirectional Current Support
1 Features
- Wide operating input voltage range: 2.7 V to 23 V
- Integrated back-to-back FETs with low on-resistance: RON = 28.3 mΩ (typ.)
- Bi-directional current flow during ON state
- Reverse current blocking during OFF state
- Fast overvoltage protection
- Adjustable Overvoltage Lockout (OVLO) with 1.2-μs (typ.) response time
- Overcurrent protection in forward direction with load current monitor output (ILM)
- Active current limit response
- Adjustable threshold (ILIM): 0.5 A to 6 A
- ±10% accuracy for ILIM > 1 A
- Adjustable transient blanking timer (ITIMER) to allow peak currents up to 2 × ILIM
- Output load current monitor accuracy: ±6% (IOUT ≥ 1 A)
- Fast-trip response for short-circuit protection on OUT pin
- 500-ns (typ.) response time
- Adjustable (2 × ILIM) and fixed thresholds
- Active high enable input with adjustable Undervoltage Lockout threshold (UVLO)
- Adjustable output slew rate control (dVdt)
- Overtemperature protection
- Digital indication options:
- Power Good indication (PG) with adjustable threshold (PGTH) or
- Supply Good (SPLYGD) and Fault (FLT) indications
- UL 2367 recognition
- File No. E339631
RILM ≥ 549 Ω
- IEC 62368-1 CB certified
- Small footprint: QFN 2 mm × 2 mm, 0.45-mm pitch