Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS2597xx 2.7 V–23 V, 7-A, 9.8-mΩ eFuse With Accurate Current Monitor and Transient Overcurrent Blanking
1 Features
- Wide operating input voltage range: 2.7 V to 23 V
- Integrated FET with low on-resistance: RON = 9.8 mΩ (typ.)
- Fast overvoltage protection
- Overvoltage clamp (OVC) with pin-selectable threshold (3.89 V, 5.76 V, 13.88 V) and 5-μs (typical) response time or
- Adjustable overvoltage lockout (OVLO) with 1.2-μs (typical) response time
- Overcurrent protection with load current monitor output (ILM)
- Active current limit or circuit-breaker options
- Adjustable threshold (ILIM) 0.87 A –
7.7 A
- ±10% accuracy for ILIM
> 1.74 A
- Adjustable transient blanking timer (ITIMER) to allow peak currents up to 2 × ILIM
- Output load current monitor accuracy: ±8% (max)
- Fast-trip response for short-circuit protection
- 550-ns (typical) response time
- Adjustable (2 × ILIM) and fixed thresholds
- Active high enable input with adjustable undervoltage lockout threshold (UVLO)
- Adjustable output slew rate control (dVdt)
- Overtemperature protection
- Digital outputs
- Fault indication (FLT)
or
- Power-Good indication (PG) with adjustable
threshold (PGTH)
- UL 2367 recognition
- File No. E339631
- RILM ≥ 750 Ω
- IEC 62368-1 CB certified
- Small footprint: QFN 2 mm × 2 mm, 0.45-mm pitch