Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS2662x 60-V, 800-mA Industrial eFuse With Integrated Input and Output Reverse Polarity Protection
1 Features
- 4.5-V to 60-V operating voltage,
62-V absolute maximum - Integrated reverse input polarity protection
to
–60 V - Integrated reverse output polarity protection to
–
(60 – VIN) (TPS26624 and TPS26625 only) - Integrated back to back MOSFETs with 478-mΩ total RON
- 25-mA to 880-mA adjustable current limit
(±5% accuracy at 880 mA) - Load protection during surge (IEC 61000-4-5) with minimum external components
- Electrical fast transients immunity according to IEC 61000-4-4
- Fast reverse current blocking response (0.3 µs)
- Adjustable UVLO, OVP cut off,
output slew rate control for inrush current limiting - Fixed 38-V overvoltage clamp
(TPS26622 and TPS26623 only) - Low quiescent current, 340 µA in operating,
12 µA in shutdown - Small foot print – 10L (3 mm × 3 mm) VSON
- UL 2367 recognized
- File No. 169910
- RILIM ≥ 7.5 kΩ (0.91-A maximum )
- IEC 62368-1 certified