The TPS27S100x is a single-channel, fully-protected, high-side switch with an integrated NMOS and charge pump. Full diagnostics and high-accuracy current-monitor features enable intelligent control of the load. An adjustable current-limit function greatly improves the reliability of the whole system. The device diagnostic reporting has two versions to support both digital fault status and analog current monitor output. Accurate current monitor and adjustable current limit features differentiate it from the market.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS27S100x | HTSSOP (14) | 4.40 mm × 5.00 mm |
QFN (16) | 4.00 mm × 3.5 mm |
Changes from A Revision (February 2018) to B Revision
Changes from * Revision (October 2017) to A Revision
PIN | I/O | DESCRIPTION | ||||
---|---|---|---|---|---|---|
NAME | TPS27S100A PWP | TPS27S100B PWP | TPS27S100A RRK | TPS27S100B RRK | ||
DIAG_EN | 12 | 12 | 14 | 14 | I | Enable and disable pin for diagnostic functions. Connect to device GND if not used. |
EN | 3 | 3 | 3 | 3 | I | Enable control for channel activation. |
FLT | 14 | — | 16 | — | O | Open-drain diagnostic status output. Leave floating if not used. |
GND | 2 | 2 | 2 | 2 | — | Ground pin. |
ILIM | 13 | 13 | 15 | 15 | O | adjustable current-limit pin. Connect to device GND if external current limit is not used. |
IMON | — | 14 | — | 16 | O | Current-monitor output. Leave floating if not used. |
IN | 8, 9, 10 | 8, 9, 10 | 9, 10, 11, 12 | 9, 10, 11, 12 | I | Power supply. |
NC | 1, 4, 11 | 1, 4, 11 | 1, 4, 13 | 1, 4, 13 | — | No-connect pin; leave floating. |
OUT | 5, 6, 7 | 5, 6, 7 | 5, 6, 7, 8 | 5, 6, 7, 8 | O | Output, connected to load. |
Thermal pad | — | — | — | — | — | Thermal pad. Connect to device GND or leave floating. |
MIN | MAX | UNIT | |
---|---|---|---|
Supply voltage | 40 | V | |
Supply voltage (for transients less than 400 ms) | 48 | V | |
Current on GND pin, t < 2 minutes | –250 | 100 | mA |
Voltage on EN and DIAG_EN pins | –0.3 | 7 | V |
Current on EN and DIAG_EN pins | –10 | mA | |
Voltage on FLT pin | –0.3 | 7 | V |
Current on FLT pin | –30 | 10 | mA |
Voltage on ILIM pin | –0.3 | 7 | V |
Voltage on IMON pin | –2.7 | 6.5 | V |
Inductive load switch-off energy dissipation, single pulse(3) | 70 | mJ | |
Operating junction temperature, TJ | –40 | 150 | °C |
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM) (1) | IN, OUT, GND | ±5000 | V |
Human body model (HBM) (1) | Other pins | ±4000 | |||
Charged device model (CDM) | ±750 | ||||
V(ESD) | Electrostatic discharge | Contact/Air discharge, per IEC 61000-4-2 (2) | IN, OUT | ±16000 | V |
V(ESD) | Electrical fast transient, per IEC 61000-4-4 (2) | IN, OUT | ±4000 | V | |
V(ESD) | Surge protection with 42 Ω, per IEC 61000-4-5; 1.2/50 μs (2) | IN, OUT | ±1000 | V |
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN | Operating voltage | 5 | 40 | V |
VENx | Voltage on EN and DIAG_EN pins | 0 | 5 | V |
VFLT | Voltage on FLT pin | 0 | 5 | V |
IL,nom | Nominal dc load current | 0 | 4 | A |
TJ | Operating junction temperature range | –40 | 125 | °C |