Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS27SA08 36-V, 10-A, Single-Channel Smart High Side Switch
1 Features
- Single-channel smart high-side switch with a typical 9-mΩ RON (TJ = 25°C)
- Improve reliability through overcurrent
protection:
- Current limit threshold nominally at 20 A
- Current limiting (clamping) on reaching the threshold
- Robust integrated output protection:
- Integrated thermal protection
- Protection against short to ground and supply
- Automatic FET switch-on during reverse supply
- Automatic shut off if loss of supply and ground occurs
- Integrated output clamp to demagnetize inductive loads
- Configurable fault handling
- Analog sense output can be configured to accurately measure:
- Load current
- Supply voltage
- Device temperature
- Provides FLT indication back to MCU
- Detection of open load in off-state and short-to-GND
2 Applications
- Industrial Motor Drives
- Heating elements:
- Sensor element heaters
- Tank heaters
- High Current Digital Outputs
- Inductive Loads