Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TPS2HC120-Q1 120mΩ Dual-Channel Smart High-Side Switch
1 Features
- Dual-channel 120mΩ smart high-side switch with full diagnostics
- Open-drain status output
- Current sense analog output
- Wide operating voltage 3V to 28V
- Low power mode (LPM) with automatic entry and exit
- IQ,LPM <20μA/ch with both channels ON and in LPM mode
- Ultra-low standby current, <1μA at 25°C
- Selectable current limit, 0.25A to 5A
- Protection
- Overload and short-circuit protection
- Thermal shutdown and swing protection
- Inductive load negative voltage clamp
- Loss-of-GND, loss-of-battery, and reverse battery protection
- Diagnostics
- Global fault report for fast interrupt
- Overcurrent and short-to-ground detection
- Open-load and short-to-battery detection
- Qualified for automotive applications
- AEC-Q100 qualified with the following results:
- Device temperature grade 1: –40°C to 125°C ambient operating temperature
range
- Electrical transient disturbance
immunity certification of ISO7637-2 and ISO16750-2
- 28-pin thermally-enhanced HVSSOP package