Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS3700 High voltage (18V) window voltage detector with internal reference for over and undervoltage monitoring
1 Features
- Wide supply voltage range: 1.8 V to 18 V
- Adjustable threshold: down to 400 mV
- High threshold accuracy:
- 1.0% over temperature
- 0.25% (Typical)
- Low quiescent current: 5.5 µA (Typical)
- Open-drain outputs for overvoltage and undervoltage detection
- Internal hysteresis: 5.5 mV (Typ)
- Temperature range: –40°C to 125°C
- Packages:
- SOT-6
- 1.5-mm × 1.5-mm WSON-6