Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS3840 Nano Power, High Input Voltage Supervisor With MR and Programmable Delay
1 Features
- Wide operating voltage: 1.5 V to 10 V
- Nano supply current: 300 nA (Typ), 700 nA (Max)
- Fixed threshold voltage (VIT-)
- Threshold from 1.6 V to 4.9 V in 0.1-V steps
- High accuracy: 1% (Typ), 1.5% (Max)
- Built-in hysteresis (VIT+)
- 1.6 V < VIT- ≤ 3.0 V = 100 mV (Typical)
- 3.1 V ≤ VIT- < 4.9 V = 200 mV (Typical)
- Start-up delay (tSTRT): 220 µs (Typ), 350 µs (Max)
- Programmable reset time delay (tD):
- 50 µs (no capacitor) to 6.2 s (10-µF)
- Active-low manual reset (MR)
- Three output topologies:
- TPS3840DL: open-drain, active-low (RESET), requires pull-up resistor
- TPS3840PL: push-pull, active-low (RESET)
- TPS3840PH: push-pull, active-high (RESET)
- Wide temperature range: –40°C to +125°C
- Package: SOT23-5 (DBV)
2 Applications
- Grid infrastructure: circuit breaker, smart meter, other monitoring and protection equipment
- Factory automation: field transmitter, PLC.
- Building automation: fire safety, smoke detector, and HVAC
- Electronic point of sale
- Portable, battery-powered systems