Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TPS482H85-Q1 48V, 85mΩ Dual-Channel Smart High-Side Switch
1 Features
- Qualified
for automotive applications
- AEC-Q100 qualified with the following
results:
- Device temperature grade 1: –40°C to 125°C
ambient operating temperature range
- Device HBM ESD classification level H3A
- Device CDM ESD classification level C4B
- Functional safety
capable
- Documentation available to aid
functional safety system design
- Dual-channel 85-mΩ smart high-side switch with
full diagnostics
- Wide
operating voltage 6 V to 58 V
- Ultra-low
standby current, < 2 μA per channel
- High-accuracy current sense: ±15% under >
50-mA load
- Selectable current limit levels with external
resistor, ±15% accuracy at 2A load
- Protection
- Short-to-GND Protection by current limit
(internal or external)
- Absolute and relative thermal shutdown
- Inductive Load negative voltage clamp with
optimized slew rate
- Loss-of-GND and loss-of-battery protection
- Diagnostics
- Overcurrent and short-to-ground detection
- Open-Load and short-to-battery detection
- Accurate current sense
- 3.5mm x
3mm small form factor 12-pin QFN package