Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS55330 Integrated 5-A, 24-V Boost/SEPIC/Flyback DC-DC Regulator
1 Features
- Internal 5-A, 24-V Low-Side MOSFET Switch
- 2.9-V to 16-V Input Voltage Range
- ±0.7% Reference Voltage
- 0.5-mA Operating Quiescent Current
- 2.7-µA Shutdown Supply Current
- Fixed-Frequency-Current-Mode PWM Control
- Frequency Adjustable From 100 kHz to 1.2 MHz
- Synchronization Capability to External Clock
- Adjustable Soft-Start Time
- Pulse-Skipping for Higher Efficiency at Light Loads
- Cycle-by-Cycle Current Limit, Thermal Shutdown, and UVLO Protection
- QFN-16 (3 mm × 3 mm) With PowerPAD™
- Wide –40°C to +150°C Operating TJ Range
- Create a Custom Design Using the TPS55330 With the WEBENCH® Power Designer