Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS560430 SIMPLE SWITCHER 4-V to 36-V, 600-mA Synchronous Step-Down Converter
1 Features
- Configured for Rugged Industrial Applications
- Input Voltage Range: 4 V to 36 V
- 600-mA Continuous Output Current
- Minimum Switching-On Time: 60 ns
- 98% Maximum Duty Cycle
- Support Startup with Pre-Biased Output
- Short Circuit Protection with Hiccup Mode
- ±1.5% Tolerance Voltage Reference over Temperature from –40°C to 125°C
- Precision Enable
- Small Solution Size and Ease of Use
- Integrated Synchronous Rectification
- Internal Compensation for Ease of Use
- SOT-23-6 Package
- Various Options in Pin-to-Pin Compatible Package
- 1.1-MHz and 2.1-MHz Frequency Options
- PFM and Forced PWM (FPWM) Options
- Fixed 3.3-V Output Option
- Create a Custom Design Using the TPS560430 With the WEBENCH® Power Designer
2 Applications
- Grid Infrastructure: Advanced Metering Infrastructure
- Motor Drive: AC Inverters, VF Drives, Servos, Field Actuators
- Factory and Building Automation: PLC, Industrial PC, Elevator Control, HVAC Control
- Aftermarket Automotive: Camera
- General Purpose Wide VIN Power Supplies