Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS61088-Q1 10-A Fully-Integrated Synchronous Boost Converter
1 Features
- AEC-Q100 Qualified for Automotive Applications:
- Device Temperature Grade 1: –40°C to +125°C, TA
- Input Voltage Range: 2.7 to 12 V
- Output Voltage Range: 4.5 to 12.6 V
- 10-A Switch Current
- Higher than 90% Efficiency at VIN = 5 V,
VOUT = 9 V, and IOUT = 3 A
- Mode Selection Between PFM Mode and Forced PWM Mode at Light Load
- 1-µA Current into VIN Pin during Shutdown
- Resistor-Programmable Switch Peak Current Limit
- Adjustable Switching Frequency: 200 kHz to 2.2 MHz
- Programmable Soft Start
- Output Overvoltage Protection at 13.2 V
- Cycle-by-Cycle Overcurrent Protection
- Thermal Shutdown
- 4.50-mm × 3.50-mm 20-Pin VQFN Package
- Create a Custom Design Using the TPS61088-Q1 with the WEBENCH Power Designer