Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS61175-Q1 3-A High Voltage Boost Converter with Soft-start and Programmable Switching Frequency
1 Features
- AEC-Q100 qualified with the following results:
- Device temperature grade 1: -40°C to 125°C junction operating temperature range
- Functional Safety-Capable
- 2.9-V to 18-V Input voltage range
- 3-A, 40-V Internal switch
- High efficiency power conversion: up to 93%
- Frequency set by external resistor: 200 kHz to 2.2 MHz
- Synchronous external switching frequency
- User defined soft start into full load
- Skip-switching cycle for output regulation at light load
- 14-pin HTSSOP package with PowerPAD™