Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TPS62850x 2.7V to 6V, 1A / 2A / 3A Step-Down Converter in SOT583 Package
1 Features
- Functional
Safety-Capable
- Input voltage range: 2.7V to 6V
- Output voltage from 0.6V to 5.5V
- 1% feedback voltage accuracy
(full temperature
range) - TJ = –40°C to
+150°C
- Family of 1A, 2A (continuous), and 3A (peak)
devices
- Adjustable switching frequency and sync of
1.8MHz to 4MHz
- Forced PWM or PWM and PFM operation
- Quiescent current 17µA (typical)
- Precise ENABLE input allows:
- User-defined undervoltage lockout
- Exact sequencing
- 100% duty cycle mode
- Active output discharge
- Power-good output with window comparator
- For device options with adjustable soft start,
see the TPS628511