Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS62903, 3-V to 17-V, High Efficiency and Low IQ Buck Converter in 1.5-mm × 2-mm QFN Package
1 Features
- High efficiency for wide duty cycle and load range
- IQ: 4-µA typical
- Selectable switching frequency: 2.5
MHz and 1.0 MHz
- RDS(ON): 62-mΩ high side, 22-mΩ low side
- Automatic efficiency enhancement
(AEE)
- Small 1.5-mm × 2.0-mm VQFN package with 0.5-mm pitch
- Up to 3-A continuous output current
- ±0.9% feedback voltage accuracy across
temp (-40°C to 150°C)
- Configurable ouput voltage options:
- VFB external divider: 0.6 V to 5.5 V
- VSET internal divider: 16 options between 0.4 V and 5.5
V
- DCS-Control™
topology with 100% mode
- Highly flexible and easy to use
- Optimized pinout for single-layer routing
- Precise enable input
- Forced PWM or auto power save
mode
- Power good output
- Selectable active output
discharge
- Adjustable soft start and
tracking
- No external bootstrap capacitor required
- Create a custom design
using the TPS62903 using the WEBENCH® Power
Designer