Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS63036 High-Efficiency Buck-Boost Converter in Tiny Wafer Chip Scale Package
1 Features
- Input voltage range: 1.8 V to 5.5 V
(>2 V for device start-up)
- Adjustable output voltage range: 1.2 V to 5.5 V
- High efficiency over the entire load range
- Operating quiescent current: 25 µA
- Power save mode with seamless transition
- Average current mode buck-boost architecture
- Automatic transition between modes
- Fixed frequency operation at 2.4 MHz
- Synchronization to external clock possible
- Safety and robust operation features
- Overtemperature, overvoltage protection
- Load disconnect during shutdown
- Tiny 8-pin wafer chip scale package (WCSP): 1.814 mm × 1.076 mm
2 Applications
- Battery voltage regulation (headsets and earbuds, cameras, augmented reality glasses, electronic and robotic toys, personal medical products)
- Wi-Fi® or Bluetooth® module supply (IP network camera, wireless access point, single board computer, portable POS, wireless sensors)
- LED/Laser supply (barcode scanner, laser distance meter)