Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS6380x High-Efficiency, Low IQ Buck-Boost Converter with Small Solution Size
1 Features
- Three pin-to-pin device options: TPS63805, TPS63806, and TPS63807 with specific
application focus
- Input voltage range: 1.3 V to 5.5 V
- Device input voltage > 1.8 V for start-up
- Output voltage range: 1.8 V to 5.2 V (adjustable)
- High efficiency over the entire load range
- Power save mode and mode selection for forced PWM-mode
- Peak current buck-boost mode architecture
- Defined transition points between buck, buck-boost, and boost operation modes
- Forward and reverse current operation
- Start-up into pre-biased outputs
- Safety and robust operation features
- Integrated soft start
- Overtemperature- and overvoltage-protection
- True shutdown function with load disconnect
- Forward and backward current limit
- TPS63805
- Optimized for smallest solution size of 18.5 mm2 (works with a 22-µF minimum output capacitor)
- 2-A output current for VI ≥ 2.3 V, VO = 3.3 V
- 11-µA operating quiescent current
- TPS63806
- Optimized for best load step response (180-mV load-step response at a 2 A current step)
- Up to 2.5-A transient output current
- 13-µA operating quiescent current
- TPS63807
- Optimized for smallest solution size of 18.5 mm2 (works with a 22-µF minimum output capacitor)
- 2-A output current for VI ≥ 2.3 V, VO = 3.3 V
- 11-µA operating quiescent current
- Output discharge feature when EN is low
- 480-µs Tramp for small inrush current during start-up