The TPS65177/A provides all supply rails needed by a GIP (Gate-in-Panel) or non-GIP TFT-LCD panel. All output voltages are I2C programmable.
V(IO) and V(CORE) for the T-CON, V(AVDD) and V(HAVDD) for the Source Driver and the Gamma Buffer, V(GH) and V(GL) for the Gate Driver or the Level Shifter. For use with non-GIP technology Gate Pulse Modulation (GPM) is implemented, for use with GIP technology the V(GH) rail can be temperature compensated. Furthermore a High Voltage Stress Mode (HVS) for V(AVDD) and V(HAVDD) and an integrated V(AVDD) Isolation Switch is implemented. V(CORE), V(HAVDD), V(GH), V(GL), GPM and the V(GH) temperature compensation can be enabled and disabled by I2C programming.
A single BOM (Bill of Materials) can cover several panel types and sizes whose desired output voltage levels can be programmed in production and stored in a non-volatile integrated memory.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS65177 | VQFN (40 Pin) | 6.00 mm x 6.00 mm |
TPS65177A | VQFN (40 Pin) | 6.00 mm x 6.00 mm |
Changes from B Revision (January 2016) to C Revision
Changes from A Revision (July 2012) to B Revision
Changes from * Revision (March 2012) to A Revision