Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TPS65214 Power Management IC
with 3 BUCKs and 2 LDOs for Industrial Applications
1 Features
- 3 buck converters at
up to 2.3MHz switching frequency:
- 1× VIN: 2.5V - 5.5V; IOUT: 2A; VOUT
0.6V - 3.4V
- 2× VIN: 2.5V - 5.5V; IOUT: 1A; VOUT
0.6V - 3.4V
- 2 linear regulators:
- 1× VIN: 1.4V - 5.5V; IOUT: 300mA; VOUT: 0.6V - 3.3V (configurable as load switch)
- 1× VIN: 1.4V - 5.5V; IOUT: 500mA; VOUT: 0.6V - 3.3V (configurable as load switch)
- Dynamic voltage scaling on all 3 buck converters
- Low IQ/PFM, PWM-mode (quasi-fixed frequency)
- Programmable power sequencing and default
voltages
- I2C interface, supporting standard,
fast-mode and fast-mode+
- 3 multi-function-pins
- One-time programmable (OTP) non-volatile memory
(NVM)