Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS65680 18-Channel Pattern-Programmable Level Shifter with Overcurrent Protection
1 Features
- Programmable Output Pattern
- Same Hardware can Support Different Displays
- Ideal for Nonstandard / Small-Volume Applications
- Pattern Changes During Development are Easy to Implement
- Simple 2-Wire Interface Between Level Shifter and TCON
- Uses Fewer TCON I/O Resources / Allows Smaller TCON Package
- Simplifies PCB Layout
- Same 2-Wire Interface can be Shared by Multiple Level Shifter Devices Operating in Parallel
- 12 High-Voltage Clock Outputs
- 6 High-Voltage Control Outputs
- Advanced Functionality
- Gate-Voltage Shaping
- Charge-Sharing
- Low-Frequency ODD / EVEN Output Generation
- Panel Discharge During Shutdown
- Output Overcurrent Protection
- Overtemperature Protection
- Wide Supply Voltage Range
- VIN Supplies from 2.7 V to 5.5 V
- VGH Supplies from 9 V to 40 V
- VGL Supplies from –4 V to –18 V
- 4-mm × 4-mm, 32-Pin QFN Package
2 Applications
- LCD Panels Using GIP / GOA / ASG Technology
- TVs
- Monitors
- Notebook / Tablet PCs
- Industrial Equipment
- Public Signage