Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS763 Low-Power, 150-mA, Low-Dropout Linear Regulator
1 Features
- 150-mA, low-dropout regulator
- Output voltage: 5 V, 3.8 V, 3.3 V, 3 V, 2.8 V,
2.7 V, 2.5 V, 1.8 V, 1.6 V, and variable
- Dropout voltage, typically 300 mV at 150 mA
- Thermal protection
- Overcurrent limitation
- Less than 2-µA quiescent current in shutdown mode
- –40°C to 125°C operating junction temperature range
- 5-pin SOT-23 (DBV) package
2 Applications
- Electricity meters
- Solar inverters
- HVAC systems
- Servo drives and motion control
- Sensor transmitters