The TPS796 family of low-dropout (LDO) low-power linear voltage regulators features high power-supply rejection ratio (PSRR), ultralow-noise, fast start-up, and excellent line and load transient responses in small outline, 3 × 3 VSON, SOT223-6, and TO-263 packages. Each device in the family is stable with a small, 1-μF ceramic capacitor on the output. The family uses an advanced, proprietary BiCMOS fabrication process to yield extremely low dropout voltages (for example, 250 mV at 1 A). Each device achieves fast start-up times (approximately 50 μs with a 0.001-μF bypass capacitor) while consuming very low quiescent current (265 μA typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than 1 μA. The TPS79630 exhibits approximately 40 μVRMS of output voltage noise at 3.0-V output, with a 0.1-μF bypass capacitor. Applications with analog components that are noise sensitive, such as portable RF electronics, benefit from the high PSRR, low noise features, and need fast response time.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS796 | VSON (8) | 3.00 mm × 3.00 mm |
SOT-223 (6) | 6.50 mm × 3.50 mm | |
TO-263 (5) | 10.16 mm × 8.42 mm |