The TPS7A33 series of linear regulators are negative voltage (–36 V), ultralow-noise (16-μVRMS, 72-dB PSRR) linear regulators capable of sourcing a maximum load of 1 A.
The TPS7A33 series include a complementary metal oxide semiconductor (CMOS) logic-level-compatible enable pin (EN) to allow for user-customizable power management schemes. Other features available include built-in current limit and thermal shutdown features to protect the device and system during fault conditions.
The TPS7A33 family is designed using bipolar technology primarily for high-accuracy, high-precision instrumentation applications, where clean voltage rails are critical to maximize system performance. This feature makes it ideal to power operational amplifiers, analog-to-digital converters (ADCs), digital-to-analog converters (DACs), and other high-performance analog circuitry.
In addition, the TPS7A33 family of linear regulators is suitable for post DC-DC converter regulation. By filtering out the output voltage ripple inherent to DC-DC switching conversion, maximum system performance is ensured in sensitive instrumentation, medical, test and measurement, audio, and RF applications.
For applications where positive and negative high-performance rails are required, consider the TPS7A4700 positive high-voltage, ultralow-noise, low-dropout linear regulator as well.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS7A33 | TO-220 (7) | 10.17 mm × 8.38 mm |
VQFN (20) | 5.00 mm × 5.00 mm |
Changes from C Revision (February 2013) to D Revision
Changes from B Revision (March 2012) to C Revision
Changes from A Revision (December 2011) to B Revision
Changes from * Revision (December 2011) to A Revision