SLVSCA0C October 2013 – September 2016 TPS7B4250-Q1
PRODUCTION DATA.
The TPS7B4250-Q1 device is a monolithic, integrated low-dropout voltage tracker. The device is available in a SOT-23 package. The TPS7B4250-Q1 device is designed to supply off-board sensors in an automotive environment. The IC has integrated protection for overload, over temperature, reverse polarity, and output short-circuit to the battery and ground.
A reference voltage applied at the adjust-input pin, ADJ, regulates supply voltages up to VIN = 45 V with high accuracy and loads up to 50 mA.
By setting the adjust/enable input pin, ADJ/EN, to low, the TPS7B4250-Q1 device switches to standby mode which reduces the quiescent current to the minimum value.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS7B4250-Q1 | SOT-23 (5) | 2.90 mm × 1.60 mm |