Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS7H1101A-SP 1.5-V to 7-V Input, 3-A, Radiation-Hardened LDO Regulator
1 Features
- 5962R13202(1):
- Radiation hardness assurance (RHA)
qualified up to total ionizing dose (TID) 100 krad(Si)
- ELDRS-free: 100 krad(Si)
- Dose rate: 10 mrad(Si)/s
- Single event latch-up (SEL) immune to
LET = 85 MeV-cm2/mg
- SEB and SEGR immune to
LET = 85 MeV-cm2/mg
- SET/SEFI onset threshold > 40
MeV-cm2/mg(2)
- Specifically designed to always
upset low to avoid damage to critical downstream component
- SET/SEFI cross-section plot(2)
- Ultra-low VIN range: 1.5 V to 7 V
- 3-A maximum output current
- Current share/parallel operation to provide up to 6-A output current
- Stable with ceramic output capacitor
- ±2% accuracy over line, load, and temperature
- Programmable soft start through external capacitor
- Input enable across all input voltages and power-good output for power sequencing
- Ultra-low dropout LDO voltage:
62 mV at 1 A (25°C), VOUT = 1.8 V - Low noise:
20.33 µVRMS, VIN = 2 V, VOUT = 1.8 V at 3 A - PSRR: over 45 dB at 1 kHz
- Excellent load/line transient response
- Foldback current limit
- See the Design and
development tab
- Thermally-enhanced CFP package, 0.4° C/W RθJC