Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TPS82084 (2-A) / TPS82085 (3-A) High Efficiency Step-Down Converter MicroSiP Modules with Integrated Inductor
1 Features
- Low Profile MicroSiP™ Power Module
- DCS-control topology
- Up to 95% efficiency
- 17-µA operating quiescent current
- -40°C to 125°C operating temperature range
- Hiccup short circuit protection
- 2.5-V to 6-V input voltage range
- 0.8-V to VIN adjustable output voltage
- Power save mode for light load efficiency
- 100% duty cycle for lowest dropout
- Output discharge function
- Power good output
- Integrated soft startup, and support pre-biased startup
- Over temperature protection
- CISPR11 class B compliant
- 2.8-mm x 3.0-mm x 1.3-mm 8-Pin µSiL package
2 Applications
- Optical module
- Single board computer
- Solid state drive
- Metro data center
- Audio/video control system
- Radar