The TPS92560 is a simple LED driver designed to drive high-power LEDs by drawing constant current from the power source. The device is ideal for MR16 and AR111 applications, which require good compatibility to DC and AC voltages and electronic transformers. The hysteretic control scheme does not need control loop compensation while providing the benefits of fast transient response and high power factor. The patent pending feedback control method allows the output power to be determined by the number of LED used without component change. The TPS92560 supports both boost and SEPIC configurations for the use of different LED modules.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS92560 | HVSSOP (10) | 3.00 mm × 3.00 mm |
Changes from A Revision (January 2013) to B Revision