The TPS92561 device is a boost controller for LED lighting applications utilizing high-voltage, low-current LEDs. A boost converter approach to lighting applications allows the creation of the smallest volume converter possible and enables high efficiencies beyond 90%. The device incorporates a current sense comparator with a fixed offset enabling a simple hysteretic control scheme free of the loop compensation issues typically associated with a boost converter. The integrated OVP and VCC regulator further simplify the design procedure and reduce external component count.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS92561 | HVSSOP (8) | 3.00 mm × 3.00 mm |
Changes from B Revision (January 2014) to C Revision
Changes from A Revision (December 2013) to B Revision
Changes from * Revision (December 2013) to A Revision