The TPS92690 device is a high-voltage, low-side NFET controller with an adjustable output current sense resistor voltage. Ideal for LED drivers, it contains all of the features needed to implement current regulators based on boost, SEPIC, flyback, and Cuk topologies.
Output current regulation is based on peak current-mode control supervised by a control loop. This methodology eases the design of loop compensation while providing inherent input voltage feed-forward compensation. The TPS92690 device includes a high-voltage start-up regulator that operates over a wide input range between 4.5 and 75 V. The PWM controller is designed for high-speed capability including an oscillator frequency range up to 2 MHz. The TPS92690 device includes an error amplifier, precision reference, cycle-by-cycle current limit, and thermal shutdown.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS92690 | HTSSOP (16) | 5.00 mm × 4.40 mm |
Changes from * Revision (December 2012) to A Revision
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AGND | 7 | GND | Connect to PGND through DAP exposed thermal pad for proper ground return path. |
COMP | 6 | I | Connect ceramic capacitor to GND to set loop compensation. |
CSP | 11 | I | Connect to positive terminal of sense resistor in series with LED stack. |
GATE | 13 | O | Connect to main N-channel MOSFET gate of switching converter. |
IADJ | 10 | I | Connect resistor divider from VREF to set error amplifier reference voltage. |
ILIM | 8 | I | Connect resistor divider from VREF to set current limit threshold voltage at IS pin. |
IS | 14 | I | Connect to drain of main N-channel MOSFET or to source of MOSFET if sense resistor is used for improved accuracy. |
nDIM | 1 | I | Connect resistor divider from VIN to set UVLO threshold and hysteresis. Connect through diode or MOSFET to PWM dim concurrently. |
OVP | 2 | I | Connect resistor divider from output voltage to set OVP threshold and hysteresis. |
PGND | 12 | GND | Connect to AGND through the exposed thermal pad for proper ground return path. |
RT | 3 | O | Connect resistor to AGND to set base switching frequency. |
SS/SD | 5 | I | Connect capacitor to AGND to set soft-start delay. Pull pin below 75 mV for low-power shutdown. |
SYNC | 4 | I | Connect external PWM signal to set switching frequency. Must be higher than base frequency set at RT pin. Can also connect series resistor and capacitor to drain of main MOSFET and capacitor to AGND to implement zero-crossing detection for quasi-resonant topologies. In either case, a falling edge on SYNC triggers a new on-time at GATE. If tied to ground, internal oscillator is used. |
VCC | 15 | O | Bypass with 2.2-µF ceramic capacitor to provide bias supply for controller. |
VIN | 16 | I | Connect to input supply of converter. Bypass with 100-nF ceramic capacitor to AGND as close to the device as possible. |
VREF | 9 | O | Connect to the IADJ pin directly or through resistor divider. Bypass with 100-nF ceramic capacitor to AGND. |
Thermal Pad | GND |