Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TPSM8291x 3V to 17V, 4.5A/6A, Low Noise and Low Ripple Buck Module With Integrated Ferrite
Bead Filter Compensation
1 Features
- Low output 1/f noise < 20µVRMS (100Hz to 100kHz)
- Low output voltage ripple < 10µVRMS after ferrite bead
- High PSRR of > 65dB (up to 100kHz)
- 2.2MHz, 1.4MHz, or 1.0MHz fixed frequency peak current mode control
- Synchronizable with external clock (optional)
- Integrated loop compensation supports ferrite bead for second stage L-C filter with 30dB attenuation (optional)
- Spread spectrum modulation (optional)
- 3.0V to 17V input voltage range
- 0.8V to 5.5V output voltage range
- 25mΩ/7mΩ RDSon
- Output voltage accuracy of ±1% over temperature
- Precise enable input allows
- User-defined undervoltage lockout
- Exact sequencing
- Adjustable soft start
- Power-good output
- Output discharge (optional)
- –40°C to 125°C junction temperature range
- 4.0mm × 4.7mm × 3.0mm QFN
- Create a custom design using the TPSM8291x with the WEBENCH® Power Designer