Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TRF1108 Near-DC to 8GHz, Differential to Single-Ended RF Amplifier
1 Features
- Differential-to-single-ended (D2S) RF
amplifier
- Near-DC to 8GHz
- Gain: 15.5dB at 2GHz
- OP1dB:
- OIP3:
- 2GHz: 28dBm
- 6GHz: 28.5dBm
- Noise figure (NF) and input noise spectral density:
- 2GHz: 11dB and
–163dBm/Hz
- 6GHz: 11.5dB and
–162.5dBm/Hz
- HD2 and HD3:
- HD2 (1GHz): –60dBc at
2dBm
- HD3 (1GHz): –58dBc at
2dBm
- Additive (residual) phase noise:
- 1GHz: –154.6dBc/Hz at
10kHz offset
- Gain and phase imbalance: ±0.6dB
and ±2º
- Differential input matched to
100Ω
- Single-ended output matched to 50Ω
- Power-down feature
- 5V supply
- Active current: 170mA