SCBS903 August 2014 TRPGP40ATGC
PRODUCTION DATA.
Texas Instruments' 12-mm low-frequency (LF) glass transponders provide superior performance and operate at a resonance frequency of 134.2 kHz. The products are compliant to ISO/IEC 11784 and ISO/IEC 11785 global open standards. Texas Instruments LF glass transponders are manufactured with TI's patented tuning process to provide consistent read performance. Before delivery, the transponders undergo complete functional and parametric testing to provide the high quality customers have come to expect from TI.
| PART NUMBER | PACKAGE | BODY SIZE (NOM)(2) |
|---|---|---|
| TRPGP40ATGC | TGC (0) | 2.12 mm x 12.0 mm |
Figure 1-1 shows the transponder.
Figure 1-1 TRPGP40ATGC Transponder