Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TS3A24159 0.3-Ω 2-Channel SPDT Bidirectional Analog Switch Dual-Channel 2:1 Multiplexer and Demultiplexer
1 Features
- Specified break-before-make switching
- Low ON-state resistance (0.3 Ω maximum)
- Low charge injection
- Excellent ON-state resistance matching
- Low total harmonic distortion (THD)
- 1.65-V to 3.6-V single-supply operation
- Control inputs are 1.8-V logic compatible
- Latch-up performance exceeds 100 mA per JESD 78,
Class II
- ESD performance tested per JESD 22
- 2000-V Human-Body
Model
(A114-B, Class II)
- 1000-V Charged-Device
Model (C101)