Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TS5A3359 1-Ω SP3T Bidirectional Analog Switch 5-V/3.3-V Single-Channel 3:1 Multiplexer and Demultiplexer
1 Features
- Isolation in power-down mode, VCC =
0
- Specified break-before-make switching
- Low ON-state resistance (1 Ω)
- Control inputs are 5.5 V tolerant
- Low charge injection (5 pC VCC = 1.8
V)
- Excellent ON-state resistance matching
- Low total harmonic distortion (THD)
- 1.65 V to 5.5 V single-supply operation
- Latch-up performance exceeds 100 mA per JESD 78,
Class II
- ESD performance tested per JESD 22
- 2000-V human-body
model
(A114-B, Class II)
- 1000-V charged-device
model (C101)