Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TUSB1044A USB TYPE-C®
10Gbps Multi-Protocol Bidirectional Linear Redriver
1 Features
- Protocol agnostic reversible
4-channel linear redriver supporting up to 10Gbps
- USB
Type-C® with USB 3.2 Gen 2 x2 and DisplayPort™
2.1 as alternate mode
- Supports processors with USB 3.2 and
DisplayPort™ mux integrated for Type-C
applications
- Supports signal conditioning inside Type-C cable
- Cross-point mux for SBU signals
- Linear equalization up to 11dB at 4.05GHz
- GPIO and I2C control for channel direction and
equalization
- Advanced power management by monitoring USB power states and
snooping DP link training
- Configuration through GPIO or I2C
- Hot-plug capable
- Single 3.3V supply
- Industrial temperature: –40°C to 85°C (TUSB1044AI)
- Commercial temperature: 0°C to 70°C (TUSB1044A)
- 6mm × 4mm, 0.4mm pitch, 40-pin QFN package