The TVS1401 device shunts up to 30 A of IEC 61000-4-5 fault current to protect systems from high power transients or lightning strikes. The device survives the common industrial signal line EMC requirement of 1 kV IEC 61000-4-5 open circuit voltage coupled through a 42-Ω impedance. The TVS1401 uses a feedback mechanism to ensure precise flat clamping during a fault, keeping system exposure lower than traditional TVS diodes. The tight voltage regulation allows designers to confidently select system components with a lower voltage tolerance, lowering system costs and complexity without sacrificing robustness. The TVS1401 has a ±14 V operating range to enable operation in systems that require protection against reverse wiring conditions.
In addition, the TVS1401 is available in a small SON footprint which is designed for space constrained applications, offering a significant size reduction compared to standard SMA and SMB packages. Low device leakage and capacitance ensure a minimal effect on the protected line. To ensure robust protection over the lifetime of the product, TI tests the TVS1401 against 5,000 repetitive surge strikes at 125°C with no shift in device performance.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TVS1401 | SON (8) | 3.00 mm × 3.00 mm |
Changes from Revision A (December 2018) to Revision B (November 2021)
Changes from Revision * (September 2018) to Revision A (December 2018)
The TVS1401 is part of TI's Flat-Clamp family of surge devices. For a deeper look at the Flat-Clamp family, refer to Flat-Clamp Surge Protection Technology for Efficient System Protection white paper.
DEVICE | Vrwm | Vclamp at Ipp | Ipp (8/20 µs) | Leakage @ Vrwm | POLARITY | Package |
---|---|---|---|---|---|---|
TVS0500 | 5 | 9.2 V | 43 A | 0.07 nA | Unidirectional | DRV (SON-6) |
TVS0701 | 7 | 11 V | 30 A | 0.25 nA | Bidirectional | DRB (SON-8) |
TVS1400 | 14 | 18.6 V | 43 A | 2 nA | Unidirectional | DRV (SON-6) |
TVS1401 | 14 | 20.5 V | 30 A | 1.1 nA | Bidirectional | DRB (SON-8) |
TVS1800 | 18 | 22.8 V | 40 A | 0.3 nA | Unidirectional | DRV (SON-6) |
TVS1801 | 18 | 27.4 V | 30 A | 0.4 nA | Bidirectional | DRB (SON-8) |
TVS2200 | 22 | 27.7 V | 40 A | 3.2 nA | Unidirectional | DRV (SON-6) |
TVS2201 | 22 | 29.6 V | 30 A | 2 nA | Bidirectional | DRB (SON-8) |
TVS2700 | 27 | 32.5 V | 40 A | 1.7 nA | Unidirectional | DRV (SON-6) |
TVS2701 | 27 | 34 V | 27 A | 0.8 nA | Bidirectional | DRB (SON-8) |
TVS3300 | 33 | 38 V | 35 A | 19 nA | Unidirectional | DRV (SON-6), YZF (WCSP) |
TVS3301 | 33 | 40 V | 27 A | 2.5 nA | Bidirectional | DRB (SON-8) |
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | DRB | ||
FLOAT | Exposed Thermal Pad | NC | Exposed Thermal Pad Must Be Floating |
GND | 5, 6, 7, 8 | GND | Ground |
IN | 1, 2, 3, 4 | IN | Surge Protected Channel |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Maximum Surge | IEC 61000-4-5 Current (8/20 µs), TA < 125°C | ±30 | A | |
IEC 61000-4-5 Power (8/20 µs) | 600 | W | ||
IEC 61643-321 Current (10/1000 µs) | ±6 | A | ||
IEC 61643-321 Power (10/1000 µs) | 120 | W | ||
EFT | IEC 61000-4-4 EFT Protection | ±80 | A | |
IBR | DC Current | 45 | mA | |
TA | Ambient Operating Temperature | -40 | 125 | °C |
Tstg | Storage Temperature | -65 | 125 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | ±2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | ±500 |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | IEC 61000-4-2 contact discharge | ±8 | kV |
IEC 61000-4-2 air-gap discharge | ±15 |