Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TVS2201 22-V Bidirectional Flat-Clamp Surge Protection Device
1 Features
- Protection Against 1-kV, 42-Ω IEC 61000-4-5 Surge Test for Industrial Signal Lines
- Bidirectional Polarity Enables Protection Against Bipolar Signaling or Miswiring Conditions
- Clamping Voltage of 29.6 V at 30 A of 8/20-µs Surge Current
- Standoff Voltage: ±22 V
- Small 3 mm x 3 mm2 SON Footprint
- Survives Over 5,000 Repetitive Strikes of 30-A, 8/20-µs Surge Current at 125°C
- Robust Surge Protection
- IEC61000-4-5 (8/20 µs): 30 A
- IEC61643-321 (10/1000 µs): 4 A
- Low Leakage Current
- 2-nA Typical at 27°C
- 330-nA Maximum at 85°C
- Low Capacitance: 62 pF
- Integrated Level 4 IEC 61000-4-2 ESD Protection